Sizing 101: Basics and Sizing Program
Course Description:
Generators have several factors that need to be considered when appropriately sizing for a project other than the summation of kW. We will investigate how various parameters of the project (ambient conditions, load details, stepping, code requirements etc.) must all be considered when optimally sizing a generator set. We will demonstrate Power Solutions Center sizing program and how implementing certain design criteria can help reduce the kW rating specified. The course is free of charge.
Objectives: After this course, you will be able to:
1. Explain the basic load types applied to generator sets.
2. Identify the relevant factors that affect generator set response and size.
3. Use a generator sizing program to optimize the generator set requirements.
Delivery Method: Live
Internal Course Code: Sizing101
Duration: 1h
HSW Compatible: No
Point of Contact Name: Customer Service
Point of Contact Email: todd.matte@kohler.com