Hurricane Rated Enclosure Design Considerations

Course Description: Enclosures protect your backup power system. In this course, we explore the construction requirements of a hurricane rated generator enclosure. We will also review the codes and standards that guide both the design and installation of generator enclosures for Florida Building Code High Velocity Hurricane Zones, missile impact rated enclosures, as well as other important requirements. This course is free of charge.

Objectives: After this course, you will be able to:
1. Explain the applicable codes & standards for hurricane rated and missile impact enclosures based on risk category / occupancy type and project location.
2. Identify enclosure testing requirements for Florida Building Code High Velocity Hurricane Zones (HVHZ) along with proper documentation requirements.
3. Specify other beneficial enclosure requirements necessary for a weather-protective and sound attenuated package.

Delivery Method: Live

Internal Course Code: HurricaneRated

Duration: 1h

HSW Compatible: No

Point of Contact Name: Customer Service

Point of Contact Email: courtney.hawver@rehlko.com

Accredited Associations

Would you like to be contacted by Rehlko for assistance with a current project?

Let us know and we will have a representative reach out to you!

Rehlko acts as the data controller for all personal data collected through this Learning Portal. AEC Daily acts as a data processor, providing the infrastructure and processing services necessary to operate the system on behalf of Rehlko.
Powered by AEC Daily